| Measurement Configuration | Factory Reset State |
| Function | DC Volts |
| Range | Autorange |
| Resolution | 5.5 Digits |
| Integration Time | 1 PLC |
| Input Resistance | 10 MΩ (fixed for all DCV ranges) |
| Channel Delay | Automatic Delay |
| Totalizer Reset Mode | Count Not Reset When Read |
| Totalizer Edge Detect | Rising Edge |
| Scanning Operations | Factory Reset State |
| Scan List | Empty |
| Reading Memory | All Readings are Cleared |
| Min, Max, and Average | All Statistical Data is Cleared |
| Scan Interval Source | Immediate |
| Scan Interval | Front Panel = 10 Seconds Remote = Immediate |
| Scan Count | Front Panel = Continuous Remote = 1 Scan Sweep |
| Scan Reading Format | Reading Only (No Units, Channel, Time) |
| Monitor in Progress | Stopped |
| Mx+B Scaling | Factory Reset State |
| Gain Factor ("M") | 1 |
| Scale Factor ("B") | 0 |
| Scale Label | Vdc |
| Alarm Limits | Factory Reset State |
| Alarm Queue | Not Cleared |
| Alarm State | Off |
| HI and LO Alarm Limits | 0 |
| Alarm Output | Alarm 1 |
| Alarm Output Configuration | Latched Mode |
| Alarm Output State | Output Lines are Cleared |
| Alarm Output Slope | Fail = Low |
| Module Hardware | Factory Reset State |
| 34901A, 34902A, 34908A | Reset: All Channels Open |
| 34903A, 34904A | Reset: All Channels Open |
| 34905A, 34906A | Reset: Channels s11 and s21 Selected |
| 34907A | Reset: Both DIO Ports = Input, Count = 0, Both DACs = 0 Vdc |
| System-Related Operations | Factory Reset State |
| Display State | On |
| Error Queue | Errors Not Cleared |
| Stored States | No Change |